SYSTEM SOLUTION FOR HDPE PIPE

The industry’s first-ever Installation-Ready™ plain end and grooved technology for mechanically joining high-density polyethylene (HDPE).

SYSTEM SOLUTION FOR HDPE PIPE VIDEO LIBRARY

System Solution For HDPE Pipe Products

  • All Products
  • Pipe Joining
  • Fittings
  • Flow Control
  • Tools
Series 906 Knife Gate Valve for HDPE Pipe
Series 906 Knife Gate Valve for HDPE Pipe
  • Intended for use on fluid lines containing solids, slurry, and/or abrasive media
  • Designed with stainless steel retaining rings for plain end HDPE pipe (SDR 7 - 21)
  • All wear parts can be replaced in-line without removing the valve from the pipeline -Utilizes patented Installation-Ready™ technology
  • Pneumatic, hydraulic and manual actuation available
  • Sizes from 3 - 8" IPS HDPE
  • Pressures up to 150 psi | 1035 kPa | 10 bar
Style 904 Flange Adapter for HDPE-to-Flanged Pipe
Style 904 Flange Adapter for HDPE-to-Flanged Pipe
  • Designed to provide a transition from plain end HDPE pipe (SDR 7 - SDR 26) to flanged piping system components
  • Sizes from 3 – 8” IPS HDPE to 3 – 8” IPS ANSI Class 150 Flange
  • Pressure rating meets or exceeds the performance capability of the pipe
Style 905 Coupling for HDPE
Style 905 Coupling for HDPE
  • Designed for plain end HDPE pipe (SDR 7 - SDR 26)
  • Sizes from 2 - 14" IPS and 63 - 355 mm ISO
  • Pressure rating meets or exceeds the performance capabilities of the pipe
Style 907/W907 HDPE-to-Steel Transition Coupling
Style 907/W907 HDPE-to-Steel Transition Coupling
  • Designed to provide a single transition from plain end HDPE pipe (SDR 7 – SDR 26) to grooved steel sized piping system components
  • Sizes from 2 – 14" IPS polyethylene to IPS 2 – 14"/DN50 – DN350 mm grooved steel
  • Sizes from 63 mm – 355 mm ISO polyethylene to IPS 2 – 14"/DN50 – DN350 mm grooved steel
  • Pressure rating meets or exceeds the performance capability of the pipe
Aquamine™ Series 2971 Transition Coupling for PVC to HDPE
Aquamine™ Series 2971 Transition Coupling for PVC to HDPE
  • Provides convenient transition from PVC to HDPE without need for special adapters
  • Sizes from 2 - 8" | DN50 - DN200
  • Pressures up to 350 psi | 2413 kPa | 24 bar
Style 908 Coupling for HDPE
Style 908 Coupling for HDPE
  • Sizes from 16-36" IPS
  • Designed for double grooved HDPE (SDR 7 - SDR 21)
  • For sizes above 36" or 900 mm, Contact Victaulic for details
  • Pressure rating meets or exceeds the performance capability of the pipe
  • Standard Victaulic coupling assembly procedure used for installation
Plain End HDPE Fittings
Plain End HDPE Fittings
  • Available in SDR 7, SDR 9, SDR 11, and SDR 17
  • Sizes from 2 - 8" IPS and 63 - 225 mm ISO
  • Full flow fittings
  • For use with Style 905, Style 907, Style 904
Style 926 Mechanical-T Spigot Outlet
Style 926 Mechanical-T Spigot Outlet
  • Designed to provide an outlet connection on HDPE, steel, and ductile iron pipe materials in IPS, ISO, and DIPS pipe sizes
  • 4" outlets available for 10" – 32" IPS pipe diameters
  • 6" outlets available for 16" – 48" IPS pipe diameters
  • 8" outlets available for 28 – 36" pipe diameters
  • 114.3 mm outlets available for 250 mm – 800 mm ISO pipe diameters
  • 168.3 mm outlets available for 450 mm – 1200 mm ISO pipe diameters
  • 219.1mm outlets available for 710 mm – 1000 mm ISO pipe diameters
CG3100, CG3300, CG3500 Cut Grooving Tools
CG3100, CG3300, CG3500 Cut Grooving Tools
  • Designed for cut grooving 8 – 36” IPS HDPE pipe and 250 – 900 mm ISO HDPE pipe (SDR 7 – SDR 21)
  • Provides the only grooved joining solution for large diameter HDPE pipe
  • Faces and cuts parallel grooves into the end of the pipe
 

CG3000

Or call today to demo a smarter and better way to connect HDPE pipe.

SYSTEM SOLUTION FOR HDPE PIPE DOWNLOADS

  • All Resources
  • Submittals
  • Manuals
  • Technical & Design Data
  • White Papers
  • Market Brochures
Resource Number Downloads Collection
Style 905 Plain End Coupling for HDPE Submittal 19.07
Style 907 Transition Coupling for HDPE Submittal 19.10
Style 904 Flange Adapter for HDPE-to-Flanged Pipe Submittal 19.12
Style 908 Coupling for Double-Grooved HDPE Submittal 19.09
Plain End HDPE Fittings Submittal 19.11
Style 926 Mechanical-T Spigot Outlet Submittal 11.07
Series 906 Knife Gate Valve for HDPE Pipe Submittal 19.06
Models CG3100, CG3300 and CG3500 Cut Grooving Tools for HDPE Submittal 24.06
Style 905 Plain End Coupling for HDPE Installation Instructions IT-905
Style 907 Transition Coupling for HDPE Installation Instructions IT-907
Aquamine™ Style 2971 Plain-End PVC to HDPE Transition Coupling Submittal 50.05
Style 904 Flange Adapter for HDPE-to-Flanged Pipe Installation Instructions IT-904
Installation-Ready™ Series 795 and 906 Knife Gate Valves Installation Instructions I-795-906
Installation-Ready™ Series 795 and 906 Knife Gate Valves Maintenance Quick Guide I-795-906-MNT
Models CG3100, CG3300 and CG3500 Cut Grooving Tools for HDPE TM-CG3000
Style 905 Plain End Coupling for HDPE with Flush-Seal™ Gasket Installation Instructions IT-905FS
HDPE Products Field Installation Handbook I-900
Style 905 Plain End Coupling for HDPE Reuse Instructions I-905-REUSE
Couplings Performance Data for PE-Xa Pipe 36.01
Corrosion Resistance of Victaulic HDPE Solutions in Buried Service Applications WP-37
HDPE For Buried Services Market Brochure MB-012
System Solution for HDPE Pipe Qualification Tests 19.50

Recent Blog Posts

How Manufacturer Involvement Can Mitigate Labor Risks

How Manufacturer Involvement Can Mitigate Labor Risks

While the construction industry grapples with attracting and developing talent, clever product design and manufacturer-led training can go a long w...

The Crux of the Construction Challenge? Productivity, Sustainability, and Change

The Crux of the Construction Challenge? Productivity, Sustainability, and Change

There are quicker, better, and more efficient ways that Victaulic does things that can be adopted now to maintain construction growth.

Career Growth: From Sales Rookie to the Career of a Lifetime

Career Growth: From Sales Rookie to the Career of a Lifetime

Tom Barath shares his journey from sales rookie to Regional Sales Manager at Victaulic, showcasing career growth and support.

FAQ

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC SYSTEM SOLUTION FOR HDPE PIPE.

TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Style 905 Coupling

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

     VICTAULIC BRANCH OR CALL (905) 884-7444.

"*" indicates required fields

Address*
This field is for validation purposes and should be left unchanged.