QuickVic™ SD Installation-Ready™ System
Our smallest big idea for joining ½" to 2" carbon steel piping
Pressing OR
Sweating
Save Time, Money, Materials & Labor
- Available in sizes ½ – 2" | DN15 – DN50
- For use on Schedules 5 – 80 carbon steel pipe
- Up to 300 psi | 2068 kPa | 21 bar
- Up to +250°F | +120°C with EPDM gasket
- Includes patented "Leak-If-Not-Tightened" technology (at initial installation)
- Also for use on 6061-T6 aluminum pipe conforming to ASTM B241 (Schedule 40 only)
Discover the QuickVic™ SD
Installation-Ready™ System
- Carbon steel thread vs. QuickVic™ SD
-
- Up to 4x faster than threaded joints
- Up to 90% time savings on leak fixes
- Eliminates the mess and hassle of threading
- Carbon and stainless steel press vs. QuickVic™ SD
-
- Up to 50% less cost for fittings
- No "kicking" joints
- No jaw sets or special tools for calibration
- Copper press vs. QuickVic™ SD
-
- Up to 60% cost savings on pipe
- No joint cutouts equal 2-5% savings
- No false positives or unintended separations
- Copper sweat vs. QuickVic™ SD
-
- Up to 60% cost savings on pipe
- Up to 25% labor savings
- No fire watch or risk of property damage due to fire
See it in action Watch now
Installations with results
Learn how projects and clients have benefitted from QuickVic™ SD Installations
- APARTMENT BUILDING UPGRADE BENEFITS TENANTS
-
- Ease & Speed of Installation
- Simplified Maintenance
- Labor Savings
- University Expands Its Teaching Labs
-
- Cost Savings
- Ease & Speed of Installation
- Simple Tools
- HOTEL IMPROVEMENTS FOR BETTER GUEST EXPERIENCES
-
- Ease & Speed of Installation
- Time Savings
- Simplified Maintenance
Request more info
We're Ready to Show You...
The most efficient and economical way to join ½" through 2" carbon steel piping systems in non-fire protection commercial and industrial applications.
To receive information and updates about the QuickVic™ SD Installation-Ready™ System, please complete the form.
Discover the QuickVic SD™ installation-ready™ system
Downloads
- All Resources
- Submittal
- Manuals
- Technical & Design Data
Resource | Number | Downloads | Collection |
---|---|---|---|
QuickVic™ SD Installation-Ready™ System Submittal | 34.01 |
|
|
PC3110 Cut & Mark Tool Operating and Maintenance Instructions Manual | TM-PC3110 |
|
|
QuickVic™ SD Installation-Ready™ System Products Pipe Preparation Instructions | I-P100-ADD |
|
|
Victaulic Thermally Diffused Zinc Coating Data Sheet | TB-908 |
|
|
QuickVic™ SD Installation-Ready™ System Field Installation Handbook | I-P100 |
|
|
QuickVic™ SD Installation-Ready™ System Sell Sheet | PB-QVSD |
|