Sorry, no posts matched your criteria.
Fittings
With hundreds of pipe fittings available in materials including aluminum, carbon steel, stainless steel, ductile iron, copper, HDPE and PVC/CPVC, Victaulic is your leading pipe fittings manufacturer. Specializing in delivering the highest quality pipe fittings, adapters and outlets in a variety of sizes, Victaulic pipe fitting products not only meet but exceed customers’ demands, solving even the most daunting pipe joining challenges. View More
Pipe Fitting Applications
A pipe fitting or adapter creates a union between two straight sections of pipe to extend the length or change flow directions within a piping system. It can also be used to connect two different sizes of pipe or components depending on the requirements of the system design. Accommodating pipe pressure ranging from 0 to 4000 PSI/276 Bar and pipe sizes of from ¼” to 60"/ DN20 to DN1500 Victaulic’s pipe fitting products can meet the requirements of construction projects from the deepest mines to the tallest skyscrapers. Our pipe fittings are recommended for use in a variety of commercial and industrial construction applications including:- Fire Protection
- HVAC
- Potable Water
- Wastewater Treatment
- Mining
- Oil & Gas
- Power Generation
- Steam
- Buried Services
- Commercial Buildings
- Desalination
- Marine Systems
Types of Pipe Fittings
Designed for durability and efficiency, Victaulic pipe fittings deliver effective implementation in every project. From a 45 degree pipe fitting elbow to a pipe anchor, find the type of pipe fitting needed for your system within the Victaulic pipe fitting product selection of:- Pipe Fitting Elbows
- Pipe Anchors
- Installation Ready Fittings
- Plain End Fittings
- Shouldered Pipe Fittings
- Transition Fittings
- Sprinkler Tee
- Outlets
- Adapters
Benefits of Using Victaulic Pipe Fittings
As with all other Victaulic products and systems, when you use Victaulic pipe fittings you save time and increase profits, everyone wins.- Faster installation times = fewer man-hours & less exposure to risk
- Meet & exceed tight project schedules with proprietary pipe joining technologies
- Improve jobsite safety—join pipe without the use of a flame
- Reduce risk with visual verification of joint integrity
- Reduce downtime on system retrofits, expansions & repairs
- Victaulic pipe fittings are expertly designed, engineered & produced