Plain End
- Home
- Products
- Pipe Joining
- Plain End
Victaulic plain end couplings for carbon steel, HDPE, stainless steel or PVC pipe offer a dependable, effective option for mechanically joining plain end pipes. Victaulic Quickvic™ SD Installation-Ready™ System is an especially efficient and economical option for joining carbon steel small diameter plain end systems. Browse Victaulic’s innovative pipe couplings, valves and tools for plain end and beveled end pipe joining. View More
Victaulic mechanical couplings for plain end pipe incorporate a precisely engineered, rigorously tested seal that grips the plain pipe ends, ensuring a secure and leak-resistant connection. When employing the use of plain end pipe couplings, it is imperative to carefully assess the specific needs of the pipe system and application. Consider factors such as pressure requirements, weather conditions, project timeline and job site limitations. For compatible fittings, view our plain end fittings and adapters.
Read & download Victaulic product literature & information available in multiple languages in our literature library.
View & download Victaulic content files for over 30 of the industry’s most popular EPC and BIM software programs in our software library. View Less
Victaulic mechanical couplings for plain end pipe incorporate a precisely engineered, rigorously tested seal that grips the plain pipe ends, ensuring a secure and leak-resistant connection. When employing the use of plain end pipe couplings, it is imperative to carefully assess the specific needs of the pipe system and application. Consider factors such as pressure requirements, weather conditions, project timeline and job site limitations. For compatible fittings, view our plain end fittings and adapters.
Primary benefits of Victaulic plain end couplings and valves:
- Simplicity and efficiency when installing new piping systems, repairing or replacing old piping systems or performing standard system maintenance.
- Practical and efficient approach to small and large diameter pipe joining without threading or grooving.
- Ease of installation with simple tools - socket wrench or impact driver.
- No fusion machine or equipment necessary.
- Visual verification of correctly installed joints.
Victaulic couplings for plain end HDPE pipe offer:
- Application in an extensive variety of markets, including mining, power & water.
- Joining solutions for buried HDPE pipe.
- Joining solutions that meet & exceed pressure ratings of HDPE (high-density polyethylene) pipe.
- Installation in any weather.
Victaulic Quickvic™ SD Installation-Ready™ system for plain end carbon steel pipe offer:
- Efficient solution for small diameter commercial and industrial pipe joining applications.
- Application in a variety of markets, including commercial, residential & education.
- Repositionable and reusable installation – reducing material and labor waste/ does not seal until coupling/fitting is mechanically secured on the pipe.
- Patented "Leak-If-Not-Tightened" technology during initial installation.
- Corrosion-resistant, high strength stainless steel retainer.
Victaulic couplings for plain end stainless steel pipe offer:
- Efficient solution for stainless steel large diameter commercial pipe joining.
- Can be used on systems rated up to 500 psi.
- Effective stainless steel plain end pipe joining method for piping systems conveying a variety of liquids or gasses, including water, hydrocarbons, water/hydrocarbon mixtures & mineral oils.
Victaulic couplings for plain end PVC pipe offer:
- Efficient solution for repairing plain end PVC piping systems -AQUAMINE™ Repair coupling for PVC systems.
- Ideal for use on water supply, water bypass, dewatering lines and other water services.
- Installation with no pipe preparation required.
Read & download Victaulic product literature & information available in multiple languages in our literature library.
View & download Victaulic content files for over 30 of the industry’s most popular EPC and BIM software programs in our software library. View Less