Sorry, no posts matched your criteria.

Deluge
Victaulic deluge valves offer swift and effective defense of large, high-risk environments where the rapid spread of damaging fires are a distinct possibility. Whether safeguarding airplane hangars, highly-flammable material storage facilities, industrial facilities, or critical infrastructure, Victaulic deluge fire sprinkler valves are an integral part of any dependable deluge sprinkler system. Browse our deluge sprinkler valves below. View More
Deluge fire sprinkler valves control the rapid release of water into a deluge sprinkler system. When triggered, the deluge valve releases a flood of water from the dedicated water supply tank into the empty pipe sprinkler system to be immediately dispensed through the open sprinkler heads. This large amount of water ultimately creates a torrential cascade, blanketing the affected area and suppressing the flames with incredible efficiency. For even larger potential hazards, that require more suppression coverage, water additives such as low-expansion foam can also be added, creating a deluge foam system.
Due to the extensive amount of water released and the large coverage area, deluge sprinkler systems & deluge foam systems are highly effective in the following locations:
Offering low maintenance requirements and versatility, the Victaulic deluge sprinkler valves precise and innovative designs offer an array of options and features. Some features include electric remote operation on/off deluge value, inline serviceability and proprietary reinforced rolling elastomeric diaphragm. For specifications on each model, view the product listing.
Read & download Victaulic product literature & information available in multiple languages in our literature library.
View & download Victaulic content files for over 30 of the industry’s most popular EPC and BIM software programs in our software library. View Less
Deluge fire sprinkler valves control the rapid release of water into a deluge sprinkler system. When triggered, the deluge valve releases a flood of water from the dedicated water supply tank into the empty pipe sprinkler system to be immediately dispensed through the open sprinkler heads. This large amount of water ultimately creates a torrential cascade, blanketing the affected area and suppressing the flames with incredible efficiency. For even larger potential hazards, that require more suppression coverage, water additives such as low-expansion foam can also be added, creating a deluge foam system.
Due to the extensive amount of water released and the large coverage area, deluge sprinkler systems & deluge foam systems are highly effective in the following locations:
- Airplane Hangars
- Highly-flammable Material Storage Facilities
- Industrial Facilities
- Critical Infrastructure Facilities
- Chemical Plants
- Power Plants
- Automotive Manufacturing Plants
- Wood Pulp Manufacturing Plants
- Tunnels and more
Offering low maintenance requirements and versatility, the Victaulic deluge sprinkler valves precise and innovative designs offer an array of options and features. Some features include electric remote operation on/off deluge value, inline serviceability and proprietary reinforced rolling elastomeric diaphragm. For specifications on each model, view the product listing.
Read & download Victaulic product literature & information available in multiple languages in our literature library.
View & download Victaulic content files for over 30 of the industry’s most popular EPC and BIM software programs in our software library. View Less