![Victaulic Page Header Pipe Joining Preparation Tools Image](https://www.victaulic.com/wp-content/uploads/2017/04/header-tools-1000x199.png)
Accessories
Using the proper pipe end preparation tool accessories such as Victaulic pipe groove tape measures, adjustable pipe support stands and power drive kits will ensure the most effective and efficient application of Victaulic’s expertly designed groove, press and cut tools. Browse Victaulic tool accessories below. View More
As with all Victaulic products, the accessories for pipe end preparation tools are engineered with confidence and facilitate risk mitigation by furthering accuracy, error proofing and safety.
Victaulic Go/No-Go pipe groove tapes and cables:
Victaulic adjustable pipe stands:
Victaulic power drive kits are specifically designed to work with Victaulic pipe end preparation tools to ensure the utmost stability and support for precise preparation.
Read & download Victaulic product literature & information available in multiple languages in our literature library.
View & download Victaulic content files for over 30 of the industry’s most popular EPC and BIM software programs in our software library. View Less
As with all Victaulic products, the accessories for pipe end preparation tools are engineered with confidence and facilitate risk mitigation by furthering accuracy, error proofing and safety.
Pipe Groove Tape Measure & Groove Diameter Cable
Groove tape measures and diameter cables are for identification of groove size, not for precision measurements. Know your pipe groove diameters in order to size your tools, clamps and couplings accurately.Victaulic Go/No-Go pipe groove tapes and cables:
- take circumferential measurements, which can be marked in 1/100ths of an inch increments.
- check cut or roll grooved pipe for conformance to Victaulic grooved pipe specifications.
- are notched on the lead end to allow proper overlap within the groove for more accurate measurement.
- have been designed for use with specific pipe materials including copper, stainless steel and more.
Adjustable Pipe Support Stands
Pipe support stands, sometimes known as pipe jack stands or pipe jacks, support pipe to keep both hands free to position, cut and groove pipe.Victaulic adjustable pipe stands:
- are specifically designed for supporting pipes to be grooved.
- are ideal for supporting pipes of various lengths and diameters.
- support for horizontal piping for new construction or piping upgrades.
- offer ease of height adjustment.
- are portable.
- are self-standing units.
- can include rollers for easy relocation.
- offer turnstile design which allows pipe to be spun around for grooving of both pipe ends without dismounting pipe from the stand.
- offer trough design which allows for rotational and forward/transverse movement.
Power Drive Kits
Power drive kits are designed to connect power drives to pipe end preparation tools so manually operated tools can be run with electricity.Victaulic power drive kits are specifically designed to work with Victaulic pipe end preparation tools to ensure the utmost stability and support for precise preparation.
Read & download Victaulic product literature & information available in multiple languages in our literature library.
View & download Victaulic content files for over 30 of the industry’s most popular EPC and BIM software programs in our software library. View Less