Vic-Press™ for Schedule 10S Stainless Steel Systems

The Vic-Press™ system is designed to  provide a fast, easy method of joining off-the-shelf Schedule 10S pipe. Providing up to 3X superior strength, 2X superior durability and up to 52% improved flow over thin-walled tube, nothing else compares.

Once pressed, Vic-Press couplings, valves and fittings create a positive mechanical interlock, engaging the pipe to create a permanent joint rated for 500psi/3450kPa

  • ½” – 2"/DN15 - DN50 Types 304(L) and 316(L) stainless steel pipe
  • Flameless, simple and durable
  • Rated up to 500 psi/3450 kPa

Quick, easy and safe installation and maintenance

 

Does not require special pipe

 

Vic-Press seals are pre-lubricated, no additional lubrication is required for installation

 

Meets ASME B31.1, B31.3, and B31.9 systems

Vic-Press™ Video Library

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC VIC-PRESS™.

TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Request-a-Demo-Form (1)

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.

VIC-PRESS PRODUCTS

  • All Products
  • Pipe Joining
  • Fittings
  • Flow Control
Vic-Press™ Fittings for Schedule 10S, Type 304 Stainless Steel
Vic-Press™ Fittings for Schedule 10S, Type 304 Stainless Steel
  • Fast, easy reliable way to join Schedule 10S stainless steel pipe
  • Elbows, Tees, End Caps, and Adapters for Type 304 Sch. 10S
  • Sizes ½ – 2” | DN15 - DN50
  • Pressures up to 500 psi | 3447 kPa | 34 bar
Vic-Press™ Fittings for Schedule 10S, Type 316 Stainless Steel
Vic-Press™ Fittings for Schedule 10S, Type 316 Stainless Steel
  • Fast, easy reliable way to join Schedule 10S stainless steel pipe
  • Elbows, Tees, End Caps, and Adapters for Type 316 stainless steel
  • Sizes ½” – 2”/ DN15- DN50
  • Pressures up to 500 psi/3450 kPa
Vic-Press™ Style P597 Coupling Type 304 Sch. 10S
Vic-Press™ Style P597 Coupling Type 304 Sch. 10S
  • Fast, easy, reliable way to join small diameter Schedule 5S or 10S Type 316/316L stainless steel
  • Meet ASME requirements for ANSI Class 150 systems
  • Sizes from DN15 - DN50 | ½ - 2"
  • Pressures up to 500 psi | 3447 kPa | 34 bar
Vic-Press™ Style P508 Slip Coupling for Type 316 Sch. 10S
Vic-Press™ Style P508 Slip Coupling for Type 316 Sch. 10S
  • Fast, easy, reliable way to join small diameter Schedule 5S or 10S Type 316/316L stainless steel
  • Meet ASME requirements for ANSI Class 150 systems
  • Sizes from DN15 - DN50 | ½ - 2"
  • Pressures up to 500 psi | 3447 kPa | 34 bar
Vic-Press™ Style P507 Coupling for Type 316 Sch. 10S
Vic-Press™ Style P507 Coupling for Type 316 Sch. 10S
  • Fast, easy, reliable way to join small diameter Schedule 5S or 10S Type 316/316L stainless steel
  • Meet ASME requirements for ANSI Class 150 systems
  • Sizes from DN15 - DN50 | ½ - 2"
  • Pressures up to 500 psi | 3447 kPa | 34 bar
Vic-Press™ Series P589 Ball Valve
Vic-Press™ Series P589 Ball Valve
  • Features a brass body with Style 304/316 stainless steel press ends
  • The three-piece swing-out design permits easy in-line maintenance.
  • Sizes from ½ - 2" | DN15 - DN50
  • Pressures up to 300 psi | 2065 kPa | 28 bar
Vic-Press™ Series P569 Ball Valve for Type 316 Sch. 10S
Vic-Press™ Series P569 Ball Valve for Type 316 Sch. 10S
  • Three-piece, swing-out design permits easy in-line maintenance.
  • Sizes from ½ - 2" | DN15 - DN50
  • Pressures up to 400 psi | 2758 kPa | 21 bar

VIC-PRESS DOWNLOADS

  • All Resources
  • Submittals
  • Manuals
  • Technical & Design Data
Resource Number Downloads Collection
Vic-Press Lubricant SDS (Safety Data Sheet) 05.07
Vic-Press™ Schedule 10S Type 316 Stainless Steel Submittal 18.11
Vic-Press™ Schedule 10S Type 304 Stainless Steel Submittal 18.12
Vic-Press Qualification Tests 18.13
Vic-Press™ ASME B31.1 Power Piping Code (2020) Compliance for Schedule 10S Submittal 18.16
Vic-Press™ ASME B31.3 Process Piping Code (2020) Compliance for Schedule 10S Submittal 18.17
Vic-Press Schedule 10S System Products Field Installation Handbook I-P500
Vic-Press for Schedule 10S Pipe Marking Instructions I-P500-Gauge