Hydronic Balancing Valves & Solutions

Hydronic balancing is the means and the method to control hydronic systems, thus providing a comfortable indoor climate, while optimizing energy efficiency, minimizing costs, and preventing issues during operation.

Victaulic hydronic balancing valves & solutions
Victaulic hydronic balancing valves & solutions

A properly balanced hydronic system:

  • Optimizes efficiency by supplying sufficient heating or cooling to all parts of the building;
  • Maintains comfortable, stable temperatures throughout a building;
  • And reduces energy costs by operating pumps at lowest possible loads, which saves energy, reduces the need for maintenance, and extends equipment life.

Victaulic balancing products allow contractors and engineers to accurately control building temperatures while optimizing energy efficiency:

  • Balancing Valves
  • Koil-Kit™ Coil Packs
  • Differential Pressure Controllers
  • Instruments and Accessories

hydronic balancing valves & solutions video playlist

REQUEST A DEMO

THANK YOU FOR YOUR INTEREST IN VICTAULIC HYDRONIC BALANCING VALVES & SOLUTIONS.

TO REQUEST A DEMO PLEASE FILL OUT THE FORM.

Request-a-Demo-Form (1)

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

      VICTAULIC BRANCH OR CALL (905) 884-7444.

HYDRONIC BALANCING PRODUCTS

  • All Products
  • Hydronic Balancing
  • Flow Control
  • Equipment Modules
Manual Balancing Valves
Manual Balancing Valves
  • “Y” patterned globe valve
  • TA Series 786, 787H & 78KH: Digital hand wheel with 4 turns to open; Includes memory stop
  • TA Series 788 & 789: Digital hand wheel with 8, 12 or 16 turns to open (depending on size); Includes memory stop
  • Rated from -4°F to +250°F | -20°C to +120°C
 
  • TA Series 786 Solder End
    • Sizes from ½ - 2” | DN15 – DN50
    • 300 psi/2068 kPa/20.7 bar
  • TA Series 787H Female Threaded End and Series 78KH Male NPT Union x FEM NPT
    • Sizes from ½ - 2” | DN15 – DN50
    • 400 psi/2758 kPa/27.6 bar
  • TA Series 788 Flanged End
    • Sizes from 2 ½ - 16” | 73.0 mm – DN400
    • 250 psi/1724 kPa/17.2 bar
  • TA Series 789 Grooved End
    • Sizes from 2 ½ - 12” | 73.0 mm – DN300
    • 350 psi/2413 kPa/24 bar
 
  • Regional availability, contact Victaulic for details
Automatic Balancing Valves
Automatic Balancing Valves
  • Pressures up to 365psi | 2517 kPa | 25bar
  • Rated from -4°F to 250°F | -20°C to 120°C
  • Series 76T, 76B, 76K, 76V
    • Sizes from ½ - 2" | DN15 - DN50
    • Contains an automatic cartridge with a replaceable orifice plate, specify cartridge type when ordering
    • DZR Brass body with an EPDM O-Ring and NPT thread
    • Differential pressure range 43.5 psi | 300 kPa | 3 bar or 87 psi | 600 kPa | 6 bar
  • Series 76G
    • Sizes from 2½ - 6" | DN65 - DN150
    • Integrated orifice plate for direct flow measurement
    • Differential pressure range 1.9-87 psi | 13-600 kPa | 0.15-6 bar
  • Regional availability, contact Victaulic for details
KOIL-KIT™ Standard Coil Packs
KOIL-KIT™ Standard Coil Packs
  • Suitable for a variety of hot and cold water applications, including treated and untreated water systems
  • The Series 799 consists of the following components: a Series 78Y Y-strainer/ball valve or Series 78T ball valve union combination; a Series 78U union port fitting; and a Series 78K, Series 786 (sweat) or Series 78BL balancing valve; with or without hoses; and with or without PT and handle extensions
  • Sizes from ½ - 2" | DN15 - DN50
  • Regional availability, contact Victaulic for details
TA Series 78BL Balancing Valve
TA Series 78BL Balancing Valve
  • Shut-off, manual throttling and measuring valve with reduced port
  • IAPMO certified in accordance with ANSI/NSF 61 for cold +73°F | +23°C and hot +180°F | +82°C potable water service and ANSI/NSF 372.
  • Sizes from ½ - 2" | DN15 - DN50
  • Pressures up to 400 psi | 2800 kPa | 28 bar
  • Rated from -4°F to 248°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details
TA Series 790 Balancing Valve for Potable Water Applications
TA Series 790 Balancing Valve for Potable Water Applications
  • For use on heating (not steam), cooling, and potable water systems
  • Balancing, pre-setting, measuring, shut-off, and draining (with accessory) capabilities
  • Sizes from ½ – 2″ | DN15 – DN50
  • Pressures up to 400 psi | 2758 kPa | 27.6 bar
  • Rated from -4°F to 248°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details
TA Series 7TZ Therm Zero Valve for Potable Water Applications
TA Series 7TZ Therm Zero Valve for Potable Water Applications
  • For use on heating (not steam), cooling, and potable water systems
  • Variable temperature setting, shut-off, temperature control, and measuring (when using the PT port or the thermometer versions)
  • Sizes from 1/2 – 3/4″ | DN15 – DN20
  • Pressures up to 230 psi | 1600 kPa | 16 bar
  • Maximum operating temperature is +194°F/+90°C
  • Regional availability, contact Victaulic for details
Domestic Water Kits for Hydronic Balancing
Domestic Water Kits for Hydronic Balancing
  • For use on potable water systems
  • Flow-limiting recirculation balancing/control options
    • Series 7WB: Quarter-turn balancing
    • Series 7W9: Globe-style balancing
    • Series 7WT: Temperature-limiting; Shuts off flow when the fluid temperature reaches set point
    • Series 7WX: Automatic balancing control
  • Sizes from ½ – ¾”/DN15 – DN20
  • Pressures up to 300 psi | 2068 kPa | 21 bar
  • Rated from -4°F to 248°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details
TA Series TC/TCM Terminal Balancing and Control Valve for Modulating and On-Off Control
TA Series TC/TCM Terminal Balancing and Control Valve for Modulating and On-Off Control
  • TA Series TC- designed for on-off control
  • TA Series TCM- designed for modulating control or on-off
  • Ensures accurate hydronic control and optimum throughput over a long lifetime
  • Sizes from ½ - 1" | DN15 - DN25 mm
  • Pressures up to 230 psi | 1586 kPa | 16 bar
  • Rated from -4°F to 250°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details
TA Series 7CP (COMPACT-P) Compact Pressure Independent Balancing and Control Valve
TA Series 7CP (COMPACT-P) Compact Pressure Independent Balancing and Control Valve
  • Lower pump head/energy consumption
  • Sizes from ½ - 1¼" | DN15 - DN32
  • Pressures up to 230 psi | 1586 kPa | 16 bar
  • Rated from 32°F to 194°F | 0°C to 90°C
  • Regional availability, contact Victaulic for details
TA Series 7MP Pressure Independent Balancing and Modulating Control Valve
TA Series 7MP Pressure Independent Balancing and Modulating Control Valve
  • EQM (Equal Percentage Modified) flow characteristics provide highly precise temperature control
  • Sizes from ½ - 6" | DN15 - DN150
  • Pressures up to 362 psi | 2496 kPa | 25 bar
  • Rated from -4°F to 248°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details
TA Series 76W 6-Way Valve
TA Series 76W 6-Way Valve
  • For use in hydronic heating and cooling (change-over) systems, using water, neutral fluids or water-glycol mixtures
  • Linear for on/off control
  • Sizes from 1/2 – 3/4″ | DN15 – DN20
  • Pressures up to 230 psi | 1586 kPa | 16 bar
  • Rated from +14°F to +248°F | -10°C to +120°C
  • Regional availability, contact Victaulic for details
Series 76X ICSS Low Lead Balancing Valve
Series 76X ICSS Low Lead Balancing Valve
  • Used in drinking water applications
  • NSF Certified in accordance with ANSI/NSF 61 to 180°F | 82°C and ANSI/NSF 372
  • Differential pressure options 2 - 32 psi | 13.78 - 220.6 kPa | .15 - 2 bar and 5 - 60 psi | 34 - 414 kPa | 3 - 4 bar
  • Sizes from ½ – 2" | DN15- DN50
  • Pressures up to 400psi | 2758 kPa | 28bar
  • Regional availability, contact Victaulic for details
TA Series 7FP (FUS1ON P) Pressure Independent Combined Balancing and Control Valve (PIBCV)
TA Series 7FP (FUS1ON P) Pressure Independent Combined Balancing and Control Valve (PIBCV)
  • Measures flow, differential pressure, temperature and pump head
  • EQM characteristics (Equal Percentage Modified)
  • 1¼ - 2" | DN32 - DN50 Female NPT Threads: 232 psi | 1600 kPa
  • 4 - 6" | DN100 - DN150 ANSI Class 150 Flange: 362psi | 2496 kPa
  • Rated from -4°F to 250°F | -20°C to 120°C
  • Regional availability, contact Victaulic for details
TA Series 793/794 Differential Pressure Controller
TA Series 793/794 Differential Pressure Controller
  • Capable of stabilizing differential pressures up to 23.3 psi | 160 kPa | 1.6 bar
  • Series 793
    • Features Ametal body providing dielectric protection
    • Sizes from ½ - 2" | DN15 - DN50
  • Series 794
    • Features a ductile iron body
    • Sizes from 2½ - 4" | DN65 - DN100
  • Regional availability, contact Victaulic for details
TA Series 7PR Differential Pressure Controller
TA Series 7PR Differential Pressure Controller
  • Features a ductile iron valve body and a non-ferrous AMETAL® DZR brass copper alloy pilot body
  • Sizes from 2 ½ - 8" | DN65 - DN200
  • Capable of stabilizing differential pressures up to 116 psi | 800 kPa | 8 bar
  • Regional availability, contact Victaulic for details
TA Series 7DA Compact Differential Pressure Controller
TA Series 7DA Compact Differential Pressure Controller
  • Provides differential pressure control for heating and cooling systems
  • Sizes from ½ - 2" | DN15 - DN50
  • Pressures up to 365 psi | 2517 kPa | 25 bar
  • Rated from +14°F to +248°F | -10°C to +120°C
  • Regional availability, contact Victaulic for details
TA Series 782 Differential Pressure Relief Valve
TA Series 782 Differential Pressure Relief Valve
  • Adjustable bypass pressure relief for heating and cooling systems
  • Sizes from ½ – 1 ¼” | DN15 – DN32
  • Pressures up to 290 psi | 2000 kPa | 20 bar
  • Rated from -4°F to +248°F | -20°C to +120°C
  • Regional availability, contact Victaulic for details
KOIL-KIT™ Coil Packs with ATC and Bypass Options
KOIL-KIT™ Coil Packs with ATC and Bypass Options
  • Suitable for a variety of hot and cold water applications, including treated and untreated water systems
  • The Series 79B consists of the following components: a Series 78Y Y-strainer/ball valve or Series 78T ball valve union combination; a Series 78U union port fitting; and a balancing valve, as well as two coil hoses and various options for bypass valves
  • The Series 79A includes the option to have the ATC valve of your choice assembled and shipped with the Victaulic KOIL-KIT coil pack
  • Sizes from ½ - 2" | DN15 - DN50
  • Regional availability, contact Victaulic for details
KOIL-KIT™ Coil Packs for Air Handling Units
KOIL-KIT™ Coil Packs for Air Handling Units
  • Series 79C and 79D consist of a Series 732 strainer with a blow down drain valve and a balancing valve
  • Series 79D includes the option of adding a Style 925 drain/air vent assembly included with the coil package
 
  • The Style 925 is provided with a Style 107N QuickVic rigid coupling which is used for connecting the Style 925 to the balancing valve
  • Sizes from 2½ - 6" | DN65 - DN300
  • Regional availability, contact Victaulic for details
Series 7890 Oventrop Double Regulating and Commissioning Valve
Series 7890 Oventrop Double Regulating and Commissioning Valve
  • Valve performs presetting, measuring, isolating, filling and draining system functions
  • Preset memory position to achieve system balance
  • Sizes from DN65 – DN300 | 2½ – 12"
  • Pressure dependent upon coupling selection
  • Regional availability, contact Victaulic for details
Series 7340 Grooved End Metering Station (Orifice Type)
Series 7340 Grooved End Metering Station (Orifice Type)
  • Accurate, economical method for obtaining flow measurements
  • Maintenance-free design
  • Sizes from  2½ – 12" | DN65 – DN300
  • Regional availability, contact Victaulic for details

HYDRONIC BALANCING DOWNLOADS

  • All Resources
  • Submittals
Resource Number Downloads Collection
TA Series 786/787/788/789 and Series 78K Balancing Valves Submittal 08.16
TA Series 78BL Balancing Ball Valve Submittal 08.50
Series 76T/76B/76K/76V/76G Automatic Balancing Valves Submittal 08.34
Manual KOIL-KIT™ Series 78Y/78U Coil Pack with Series 78K Union inlet Globe Style Valve Submittal 08.60
Manual KOIL-KIT™ Series 78T/78U Coil Pack with Series 78K Union inlet Globe Style Valve Submittal 08.61
Manual KOIL-KIT™ Series 78Y/78U Coil Pack with TA Series 786 Sweat Globe Style Valve Submittal 08.62
Manual KOIL-KIT™ Series 78T/78U Coil Pack with TA Series 786 Sweat Globe Style Valve Submittal 08.63
Manual KOIL-KIT™ Series 78Y/78U Coil Pack with TA Series 78BL Balancing Ball Valve Submittal 08.64
Manual KOIL-KIT™ Series 78T/78U Coil Pack with TA Series 78BL Balancing Ball Valve Submittal 08.65
Automatic KOIL-KIT™ Series 78Y/78U Coil Pack with Series 76V Union Inlet Balancing Valve Submittal 08.66
Automatic KOIL-KIT™ Series 78T/78U Coil Pack with Series 76V Union Inlet Balancing Valve Submittal 08.67
KOIL-KIT™ Series 79C/79D Coil Packs Submittal 08.35
TA Series 76X Low Lead Balancing Valve Submittal 08.51
Series TC and Series TCM TBV Terminal Balancing and Control Valves Submittal 08.38
TA Series TCP Pressure Independent Balancing and Control Valve Submittal 08.39
TA Series 7FC Combined Balancing and Control Valves Submittal 08.52
TA Series 7FP Combined Balancing and Control Valve Submittal 08.53
TA Series 7CT Compact Pressure Independent Balancing and Control Valve Submittal 08.37
TA Series 7MP Pressure Independent Balancing and Modulating Control Valve Submittal 08.55
TA Series 7CT Control Valve with Return Temperature Controller Submittal 08.36
TA Series 793/794 Differential Pressure Controller Submittal 08.29
TA Series 7PR Differential Pressure Controller Submittal 08.46
KOIL-KIT™ Series 799/79V/79B/79A, Series 78Y/78T/78U Coil Pack Submittal 08.30
TA Series 782 Differential Pressure Relief Valve Submittal 08.57
TA Series 790 Balancing Valve for Potable Water Applications Submittal 08.59
TA Series 7TZ Therm Zero Valve for Potable Water Applications Submittal 08.58
TA Series 7CP (Compact P) Submittal 08.37
TA Series 76W 6-Way Valve Submittal 08.56
TA Series 7DA Compact Differential Pressure Controller Submittal 08.47
Series 7890 Oventrop Double Regulating and Commissioning Valve Submittal (Europe Only) 08.70
Series 7340 Grooved End Metering Station Submittal 08.71