DYNAMIC MOVEMENT JOINTS

VICTAULIC IS YOUR FULL SYSTEM SOLUTION PARTNER FOR ACCOMMODATING DYNAMIC MOVEMENT

Victaulic introduces the first M11 compliant grooved assembly to accommodate for dynamic movement. We work to minimize your risk and maximize your certainty.

  • Style 257 Dynamic Movement Joint

dynamic movement joints video library

Dynamic Movement Projects

Luce Bayou Interbasin Transfer

Enter description text here.

Clover Point Pump Station

Enter description text here.

Hamlin WRF Improvements & Expansion

Enter description text here.

Northeast Water Purification Project

Enter description text here.

Products

  • All Products
  • Pipe Joining
Style W257 Dynamic Movement Joint
Style W257 Dynamic Movement Joint
  • M11 Compliant assembly built to accommodate up to 4’’/ 102mm of dynamic movement including differential settlement, seismic and thermal movement
  • Sizes from 14 - 72’’ / DN350 - DN1600 carbon steel pipe
    • Larger sizes available upon request
  • Working pressure is equal to the Style W77 coupling on an equivalent wall thickness pipe. Reference submittal 20.03
Style W257B Dynamic Movement Joint for Buried Applications
Style W257B Dynamic Movement Joint for Buried Applications
  • M11 Compliant assembly built to accommodate up to 4’’/ 102mm of dynamic movement including differential settlement, seismic and thermal movement
  • Sizes from 14 – 72’’ / DN350 – DN1600 carbon steel pipe
    • Larger sizes available upon request
  • Working pressure is 150 psi
Style 257C Dynamic Movement Joint
Style 257C Dynamic Movement Joint
  • M11 Compliant assembly built to accommodate up to 4’’/ 102mm of dynamic movement including differential settlement, seismic and thermal movement
  • Sizes from 3 – 36"/DN80 – DN900 ductile iron and cast iron pipe
  • Working pressure is equal to the Style 31 coupling on equivalent wall thickness pipe. Reference submittal 23.02
Style 257 Dynamic Movement Joint
Style 257 Dynamic Movement Joint
  • M11 Compliant assembly built to accommodate dynamic movement up to 4’’I 102mm including differential settlement, seismic and thermal movement
  • Sizes from 2 – 12’’ / DN50 – DN300 carbon steel pipe
  • Working pressure is equal to the Style 77 coupling on equivalent wall thickness pipe. Reference submittal 06.04
Style W77/W77B AGS Flexible Coupling
Style W77/W77B AGS Flexible Coupling
  • Unique wedge shaped key profile increases allowable pipe end separation
  • Sizes from 14 - 100+" | DN350 - DN2000
  • Pressures up to 350 psi | 2413 kPa | 24 bar
Style 31 AWWA Coupling
Style 31 AWWA Coupling
  • Provides a rigid or flexible joint on Class 53 or higher pipe
  • Optional coatings include orange enamel, coal tar epoxy, organic zinc primer and bituminous
  • Sizes from 3 - 36" | DN80 - DN900
  • Pressures up to 500 psi | 3447 kPa | 34 bar
  • Regional availability, contact Victaulic for details

Downloads

  • All Resources
  • Submittals
  • Manuals
  • White Papers
Resource Number Downloads Collection
Style 257 Dynamic Movement Joint Submittal 09.17
AGS Style W77 Flexible Coupling Submittal 20.03
Style W257 Dynamic Movement Joint Submittal 20.16
Style 257C Dynamic Movement Joint Submittal 23.17
Style W257B Dynamic Movement Joint for Buried Applications Submittal 20.36
AWWA Vic-Ring™ Style 31 Coupling Submittal 16.03
AGS Field Installation Handbook I-W100
Dynamic Movement Joint Installation Instructions I-DMJ
Reduce Your Hydraulic Structure Footprint Whitepaper WP-44

Connect With Us

Sales-Inquiry
Demo

Sales Inquiry

Request Education
or a Demo

Technical-Product-Support
Other

Technical & Product Support

Other

VICTAULIC 

4901 KESSLERSVILLE ROAD, EASTON, PA 18040

FOR U.S. CUSTOMERS, CALL 1.800.PICK.VIC (1.800.742.5842).

FOR CANADIAN CUSTOMERS, CONTACT YOUR SERVICING

       VICTAULIC BRANCH OR CALL (905) 884-7444.