Belchatow Power Plant

Project Type:
Coal-Fired Plant
Owner:
PGE Elektrownia Belchatow
Engineer:
Alstom Power
Contractor:
Energomontaz-Poludnie, Instal Warszawa
Pipe Material:
- Carbon Steel
Pipe Size:
1 ¼” to 20”/ DN32-500
Location:
Belchatow, Poland
In an effort to increase the plant’s capacity and meet the European environmental regulations, the 850-megawatt Belchatow Coal-Fired Power Plant choose to utilize Victaulic’s solutions for several reasons, including its reliability for the lifetime of the system in heavy-duty applications.
Victaulic couplings and fittings were used on multiple water lines throughout the new generating unit. The ease and speed of installation allowed the contractors to reduce their risk and improve their sustainability. Victaulic’s lean construction process reduces waste and increases efficiency. Through the use of fewer bolts and nuts, and no emissions, the Victaulic products allow for a simplified and safer installation process.