VicFlex™ Style AB11 Bracket
- Allows for low-profile installations down to 6″| 150mm total takeout
- For use only with 90-degree low profile elbows
- Sizes 24″| 610 mm and 48″ | 1219 mm
- Regional availability, contact Victaulic for details
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
VicFlex™ Series AH2 and AH2-CC Braided Hose Submittal | 10.85 |
|
|
Field Installation Handbook for Victaulic VicFlex™ Products | I-VICFLEX |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.85 | Download |
Revit Europe - 10.85 | Download |
Revit UK - 10.85 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.85 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.85 | Download |
Flexible Sprinkler Fittings Confidence. Speed. Performance. Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance,