VicFlex™ Standard Coverage Sprinkler Series VS2
- cULus Listed and FM Approved
- Quick and Standard Response
- 2 Lengths: 56″ | 1422mm, 68″ |1727mm
- Available with Style 108 FireLock™ IGS™ Coupling Connection
- Pendent and Recessed Pendent:
- V3202, K5.6 | 8.1 SI, Quick Response
- V3201, K5.6 | 8.1 SI, Standard Response
- Concealed Pendent:
- V3204, K5.6 | 8.1 SI, Quick Response (FM Approved as Standard Response)
- V3203, K5.6 | 8.1 SI, Standard Response (cULus Listed only)