VicFlex™ Series AQD – FRP Duct
- Fiberglass-reinforced plastic duct applications
- Square or round base mounts
- Minimum hose bend radius: FM 6″ | 150 mm
- Hose lengths: 24, 48, 72″ | 610, 1220, 1830 mm
- Pressures up to 175 psi | 1207 kPa | 12 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
VicFlex™ Series AQD Duct Submittal | 10.87 |
|
|
Field Installation Handbook for Victaulic VicFlex™ Products | I-VICFLEX |
|
Flexible Sprinkler Fittings Confidence. Speed. Performance. Fully engineered and manufactured by Victaulic, VicFlex™ offers unparalleled confidence with 100% kink-resistance,