VicFlex™ Series GH1 Flexible Fitting
- Up to 10× faster than threaded black pipe, 100% kink resistant
- Pipe-to-pipe connection to avoid obstructions or offsets
- Pressures up to 300 psi | 2068 kPa
- Sizes available:
- 1” | DN25 diameter (Series GH1-C2C)
- 5 lengths: 25, 30, 42, 54, 66” | 635, 762, 1067, 1372, 1677mm
- Includes captured couplings
- 1¼, 1½, 2, 2½” | DN32, DN40, DN60, 73mm diameter
- 3 lengths: 24, 36, 48” | 610, 914, 1219mm
- 76mm
- 2 lengths: 39.4, 49.2″ | 1000, 1250mm
- 3, 4” | DN80, DN100 diameter
- 2 lengths: 36, 48” | 914, 1219mm
- 1” | DN25 diameter (Series GH1-C2C)