Vic™-Tap II Hole Cutting Tool
- Hole cutting tool including Style 931 Vic-Tap II Mechanical-T unit for tapping into steel pipe systems under pressure up to 500 psi | 3447 kPa | 34 bar
- Hole size 2 3/8″| 60.5 mm
- Power Requirements: 115 volt, single phase, 60 hertz, 7.5 amp
- Weight: Drill guide base: 15 lbs. | 6.8 kg; Drill motor and feed assembly: 16 lbs. | 7.3 kg; Style 931 valve unit, 12 – 15 lbs. | 5.4 – 6.8 kg, depending upon size (4, 5, 6 and 8″ | 100, 125, 150, 200 mm available)
- Standard Capability: 4 – 8″| DN100 – DN200 Run outlet only × 2½”| DN65 (IPS) Outlet