TA Series TC/TCM Terminal Balancing and Control Valve for Modulating and On-Off Control
- TA Series TC– designed for on-off control
- TA Series TCM- designed for modulating control or on-off
- Ensures accurate hydronic control and optimum throughput over a long lifetime
- Sizes from ½ – 1″ | DN15 – DN25 mm
- Pressures up to 230 psi | 1586 kPa | 16 bar
- Rated from -4°F to 250°F | -20°C to 120°C
- Regional availability, contact Victaulic for details