TA Series 7DA Compact Differential Pressure Controller
- Provides differential pressure control for heating and cooling systems
- Sizes from ½ – 2″ | DN15 – DN50
- Pressures up to 365 psi | 2517 kPa | 25 bar
- Rated from +14°F to +248°F | -10°C to +120°C
- Regional availability, contact Victaulic for details