Styles 743 Vic-Flange Adapter
- ANSI Class 300 flanges
- Sizes from 2 – 12″ | 50 – 300 mm
- Pressures up to 720 psi | 4964 kPa | 50 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Vic-Flange Adapters Styles 741 & 743 Submittal | 06.06 |
|
|
Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 |
|
|
DNV Type Approval - Style 75, 750 |
|
||
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 06.06 | Download |
Revit EU - 06.06 | Download |
Revit UK - 06.06 | Download |
Revit ANZ - 06.06 | Download | AutoCAD 3D | Downloads |
AutoCAD - 06.06 | Download | AutoCAD 2D | Downloads |
AutoCAD - 06.06 | Download |