Style W77/W77B AGS Flexible Coupling
- Unique wedge shaped key profile increases allowable pipe end separation
- Sizes from 14 – 100+” | DN350 – DN2000
- Pressures up to 350 psi | 2413 kPa | 24 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
AGS Style W77 Flexible Coupling Submittal | 20.03 |
|
|
DNV Type Approval - Vic-Press™ |
|
||
Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 |
|
|
Vic-Ring Check Sheet for W07/W77/W89 AGS Couplings |
|
||
KRS Type Approval - Style 75 |
|
||
DNV Type Approval - Style 741 |
|
||
KRS Type Approval - Style 77 |
|
||
KRS Type Approval - Style 920 |
|
||
AGS Field Installation Handbook | I-W100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 20.03 | Download |
Revit Europe - 20.03 | Download |
Revit UK - 20.03 | Download |
Revit ANZ - 20.03 | Download | AutoCAD 3D | Downloads |
AutoCAD - 20.03 | Download | AutoCAD 2D | Downloads |
AutoCAD - 20.03 | Download |
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system
DYNAMIC MOVEMENT JOINTS VICTAULIC IS YOUR FULL SYSTEM SOLUTION PARTNER FOR ACCOMMODATING DYNAMIC MOVEMENT Connect With Us Victaulic introduces