Style W741 AGS Flange Adapter
- Designed for directly incorporating flanged components with ANSI Class 125-150 bolt hole patterns
- Sizes from 14 – 24″ | DN350 – DN600
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
AGS Vic-Flange® Style W741 Adapter Submittal | 20.04 |
|
|
Field Installation Handbook | I-100 |
|
|
AGS Field Installation Handbook | I-W100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 20.04 | Download |
Revit Europe - 20.04 | Download |
Revit UK - 20.04 | Download |
Revit ANZ - 20.04 | Download | AutoCAD 3D | Downloads |
AutoCAD - 20.04 | Download | AutoCAD 2D | Downloads |
AutoCAD - 20.04 | Download |
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system