AGS Style W155 Expansion Joint
- Combination of Style W77 couplings and short nipples, joined in tandem to provide increased expansion
- Sizes from 14 – 24″ | DN350 – DN600
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
AGS Style W155 Expansion Joint Submittal | 20.12 |
|
|
In-line Expansion Joint Installation Design Data | 09.06 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 20.12 | Download |
Revit EU - 20.12 | Download |
Revit UK - 20.12 | Download | AutoCAD 3D | Downloads |
AutoCAD - 20.12 | Download | AutoCAD 2D | Downloads |
AutoCAD - 20.12 | Download |
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system