Style W07 AGS Rigid Coupling
- First flat pad, metal-to-metal, rigid coupling to be offered in this size range
- Sizes from 14 – 50″ | DN350 – DN1250
- Pressures up to 350 psi | 2413 kPa | 24 bar
- Regional availability, contact Victaulic for details
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
AGS Style W07 Rigid Coupling Submittal | 20.02 |
|
|
DNV Type Approval - Vic-Press™ |
|
||
Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 |
|
|
KRS Type Approval - Style 75 |
|
||
KRS Type Approval - Style 77 |
|
||
KRS Type Approval - Style 920 |
|
||
AGS Field Installation Handbook | I-W100 |
|
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system