VHCT900 Hole Cutting Tool
- Three-piece hole cutting tool designed to cut holes up to 4½”| DN90 in diameter for Mechanical-T, Vic-Let, and Vic-O-Well outlets
- Base unit clamps quickly onto the pipe in vertical, horizontal or overhead positions
- Available extended chain for 10 – 24″| DN250 – DN600 pipe
- Power Requirements: Grounded 120 volt, single phase, 60 hertz, 10 amp electrical supply (220 volt, single phase, 60 hertz, 5 amp available on request)
- Weight: 36 lbs. | 16 kg
- Regional availability, contact Victaulic for details