VG828 Cut Grooving Tool
- VG828 will produce a single AGS™ cut groove
- The VG828 is designed to be driven by the Power Mule II
- Drive Requirements: External drive, min. 1½ hp | 1.12 kw
- Drive Speed: 38 rpm max.
- Weight: 82 lbs. | 37.2 kg
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Pipe Preparation Tools Submittal | 24.01 |
|
|
Vic-Adjustable® Cut Grooving Tool for Advanced Groove System (AGS™) Style VG824/VG828 Tool Manual | TM-VG824_VG828_ADD |
|
|
Cut Grooving Tool for Advanced Groove System (AGS™) VG828 Tool Manual | TM-VG824_VG828_ADD |
|
Pipe End Prep Machines & Tools Pipe end preparation should be quick, easy and mess free. Why accept anything