VE226 Roll Grooving Tool
- Tool is operated using a standard 3/8″| 9.5 mm square ratchet drive (not included)
- Drive Requirements: Mounts to Victaulic® VPD752 or Ridgid® 300 Power Drive; optional bases available
- Weight: 37 lbs. | 17 kg
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Pipe Preparation Tools Submittal | 24.01 |
|
|
Vic-Easy Roll Grooving Tool VE226 Tool Manual | TM- VE226 |
|
|
VE226 Field Portable Roll Grooving Tool Repair Parts Manual | RP-VE226 |
|
Pipe End Prep Machines & Tools Pipe end preparation should be quick, easy and mess free. Why accept anything