VCT2 Automatic Pipe Cut-Off Tool
- Rotation is powered by a small 120 VAC motor with SCR remote control
- Unique distributor design has stainless steel insert which extends tip life, eases cleaning and reduces backfire
- Wall thickness: 0.065 – 0.500″| 1.65 – 12.7 mm (with tips supplied)
- Tips: Acetylene 1 ea. #00, #0, #1
- Motor rating: 15 W, 10,000 rpm
- Power requirements: 120 volt, single phase, 60 hertz, 15 amp
- Weight: 33 lbs. | 15 kg