VCT1 Manual Pipe Cut-Off Tool
- Lightweight and portable pipe cut-off tool handles 4 – 24″| DN100 – DN600 pipe, up to 0.5″| 12.7 mm thick
- Worm gear drive crank handle provides smooth, manual travel, easy control, and accurate cutting
- Wall thickness: 0.065 – 0.500″| 1.65 – 12.7 mm (with tips supplied)
- Tips: Acetylene 1 ea. #00, #0, #1
- Power Requirements: NA
- Weight: 22 lbs. | 10 kg