VAPS224 Adjustable Pipe Stand
- Designed specifically for supporting pipe to be roll-grooved
- Self-standing, heavy-duty unit permits free pipe rotation and traversing on ball transfers
- Capacity: 2 – 24″| DN50 – DN600 IPS pipe
- Load rating: 1,800 lbs. | 816 kg
- Vertical stroke: 23″| 584 mm
- Minimum pipe height from floor 13″| 325 mm on 24″| DN600 pipe
- Maximum pipe height from floor 38″| 965 mm on 2″| DN50 pipe
- Weight: 260 lbs. | 118 kg