VAPS1672 Adjustable Pipe Stand
- Designed specifically for supporting pipe to be roll grooved
- Self-standing, heavy duty unit permits free pipe rotation and traversing on ball transfers
- Designed for use with VE436MC and VE460 tools
- Capacity: 16 – 72″ | DN400 – DN1800 IPS pipe
- Load rating: 10,000 lbs. | 4535 kg
- Vertical Stroke 17″| 425 mm
- Minimum pipe height from floor 16″| 406 mm on 72″| 1800 mm pipe
- Maximum pipe height from floor 28″| 711 mm on 16″| 400 mm pipe
- Weight: 480 lbs. | 218 kg