VAPS112 Adjustable Pipe Stand
- Designed for supporting pipe to be roll-grooved
- Turnstile design allows pipe to be spun around for grooving of both pipe ends without dismounting pipe from stand
- Forward/traverse movement
- Capacity: ¾ – 12″ | DN20 – DN300 pipe
- Load rating: 1,075 lbs. | 490 kg
- Vertical stroke: The legs adjust from 8½” | 216 mm to achieve table height of 23″ | 584 mm
- Minimum pipe height from floor: 23″ | 584 mm on 12″ | DN300 pipe and 21″ | 533 mm on 1″ | DN25 pipe
- Weight: 190 lbs. | 86 kg