Vic-Press™ Series P569 Ball Valve for Type 316 Sch. 10S
- Three-piece, swing-out design permits easy in-line maintenance.
- Sizes from ½ – 2″ | DN15 – DN50
- Pressures up to 400 psi | 2758 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Vic-Press™ Series P569 3-Piece Ball Valve Submittal | 18.14 |
|
|
KRS Type Approval - No. 10, 11, 20 |
|
||
Vic-Press Schedule 10S System Products Field Installation Handbook | I-P500 |
|
|
Vic-Press™ Schedule 10S Type 316 Stainless Steel Submittal | 18.11 |
|
|
Vic-Press™ Schedule 10S Type 304 Stainless Steel Submittal | 18.12 |
|
|
Vic-Press™ ASME B31.1 Power Piping Code (2020) Compliance for Schedule 10S Submittal | 18.16 |
|
|
Vic-Press™ ASME B31.3 Process Piping Code (2020) Compliance for Schedule 10S Submittal | 18.17 |
|
AutoCAD 3D | Downloads |
---|---|
AutoCAD - 18.14 | Download | AutoCAD 2D | Downloads |
AutoCAD - 18.14 | Download |
Vic-Press™ for Schedule 10S Stainless Steel Systems The Vic-Press™ system is designed to provide a fast, easy method of joining