Style HP-70 Rigid Coupling
- Heavy housing for high pressure service
- Sizes from 2 – 16″ | DN50 – DN400
- Pressures up to 1000 psi | 6895 kPa | 69 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style HP-70 Rigid Coupling Submittal | 06.12 |
|
|
Field Installation Handbook | I-100 |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 06.12 | Download | AutoCAD 3D | Downloads |
AutoCAD - 06.12 | Download | AutoCAD 2D | Downloads |
AutoCAD - 06.12 | Download |