Style 995N Plain End Coupling
- Coupling teeth create 360° grip of HDPE pipe for secure seal
- Sizes from DN50 – DN500 | 2 – 20″
- Pressure rating conforms to the maximum rating of the pipe
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 995N Coupling for HDPE Submittal | 19.02 |
|
AutoCAD 3D | Downloads |
---|---|
AutoCAD - 19.02 | Download | AutoCAD 2D | Downloads |
AutoCAD - 19.02 | Download |