Style 923 Strapless Outlet
- Provides a fast, easy pipe outlet without the need for a strap or lower housing
- Sizes available: 4 – 8″ | DN100 – DN200 , 10″ | DN250 and larger
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 923 Strapless Outlet Submittal | 11.05 |
|
|
Hole Cut Piping System Submittal | 11.01 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 11.01 | Download |
Revit EU - 11.01 | Download |
Revit UK - 11.01 | Download |
Revit ANZ - 11.01 | Download |