FireLock™ Style 922 Outlet-T
- Provides a direct branch connection at any location where a hole can be cut in the pipe
- Available as female threaded outlet
- Sizes from 1¼ – 2½” | 25 – 76.1 mm
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Style 922 Outlet Tee Submittal | 10.52 |
|
|
Field Installation Handbook | I-100 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit Europe - 10.52 | Download |
Revit UK - 10.52 | Download |
Revit ANZ - 10.52 | Download |
AutoCAD 3D | Downloads |
AutoCAD - 10.52 | Download |
AutoCAD 2D | Downloads |
AutoCAD - 10.52 | Download |
We use cookies to give you the best experience when using our website. With your permission, we also set performance and functionality cookies, analytics cookies, advertising cookies and social media cookies. You can click “Accept all” if you are happy for us to place cookies (you can always change your mind later). For more information please see our Cookie Notice.
This website uses cookies so that we can provide you with the best user experience possible. Cookie information is stored in your browser and performs functions such as recognizing you when you return to our website and helping our team to understand which sections of the website you find most interesting and useful. For more information, please see our Cookie Notice.
These are cookies that are required for the operation of our website. They include, for example, cookies that enable you to log into secure areas of our website, use our customer services chat features, use a shopping cart or make use of e-billing services.
If you disable this cookie, we will not be able to save your preferences. This means that every time you visit this website you will need to enable or disable cookies again.
These cookies collect information about how users access and move through the website. These cookies may also collect the websites you visited before arriving at our website. We use this information in either aggregate form to help us to improve the way our website works, or to personalize our website works, or to personalize our website to your interests.
Please enable preference cookies first so that we can save your preferences!
These cookies are used to make the advertising displayed on the website more relevant to you. These cookies prevent ads reappearing and ensure that ads are properly displayed. Certain third-party cookies may track users over different websites and will provide ads relevant to your interests.
Please enable preference cookies first so that we can save your preferences!
These are used to recognize you when you return to our website. This enables us to personalize our content for you and remember your preferences (for example, your choice of language or region), but are non-essential to the performance of the website.