Style 905 Coupling for HDPE
- Designed for plain end HDPE pipe (SDR 7 – SDR 26)
- Sizes from 2 – 14″ IPS and 63 – 355 mm ISO
- Pressure rating meets or exceeds the performance capabilities of the pipe
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 905 Plain End Coupling for HDPE Submittal | 19.07 |
|
|
Style 905 Plain End Coupling for HDPE Installation Instructions | IT-905 |
|
|
Style 905 Plain End Coupling for HDPE with Flush-Seal™ Gasket Installation Instructions | IT-905FS |
|
|
HDPE Products Field Installation Handbook | I-900 |
|
|
Style 905 Plain End Coupling for HDPE Reuse Instructions | I-905-REUSE |
|
|
Couplings Performance Data for PE-Xa Pipe | 36.01 |
|
|
Corrosion Resistance of Victaulic HDPE Solutions in Buried Service Applications | WP-37 |
|
|
HDPE For Buried Services Market Brochure | MB-012 |
|
|
System Solution for HDPE Pipe Qualification Tests | 19.50 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 19.07 | Download | AutoCAD 3D | Downloads |
AutoCAD - 19.07 | Download | AutoCAD 2D | Downloads |
AutoCAD - 19.07 | Download |
SYSTEM SOLUTION FOR HDPE PIPE The industry’s first-ever Installation-Ready™ plain end and grooved technology for mechanically joining high-density polyethylene
Potable Water Pipe Joining & Flow Control Solutions Victaulic offers piping system solutions for commercial and industrial potable water
Installation-Ready™ Grooved Technology Pipe Couplings & Fittings What Is Installation-Ready™ Technology? Victaulic’s patented Installation-Ready™ couplings provide fast, easy pipe connections,