Style 875 Reducing Coupling for Potable Water Applications
- For use on stainless steel and galvanized carbon steel potable water piping systems only
- Utilizes Grade P gasket material for improved resistance to typical potable water disinfectants
- Sizes from 2 x 1 1/2 through 10 x 8 | DN50 x DN40 through DN250 x DN200
- Pressures up to 500 psi | 3447 kPa
- Operating temperature: +0˚F to +180˚F | -18˚C to +82˚C
- Permits direct reduction on piping run
- Regional availability, contact Victaulic for details