Style 841 Vic-Flange Adapter for Potable Water Applications
- For use on stainless steel and galvanized carbon steel potable water piping systems only
- Utilizes Grade P gasket material for improved resistance to typical potable water disinfectants
- Sizes from 2 – 12” | DN50 – DN300
- Pressures up to 300 psi | 2068 kPa
- Operating temperature: +0˚F to +180˚F | -18˚C to +82˚C
- Designed to transition from flanged to grooved potable water piping systems
- Regional availability, contact Victaulic for details