Style 78 Snap-Joint™ Coupling
- Designed for quick disconnect service
- Sizes from 1 – 8″ | DN25 – DN200
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Snap-Joint™ Coupling Style 78 Submittal | 06.09 |
|
|
Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit ANZ - 06.09 | Download | AutoCAD 3D | Downloads |
AutoCAD - 06.09 | Download | AutoCAD 2D | Downloads |
AutoCAD - 06.09 | Download |