Style 77S Stainless Steel Type 316 Flexible Coupling
- Provides a rugged mechanical joint for grooved end stainless steel piping systems
- Sizes from ¾” – 18″ | DN20 – DN450
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 77S Flexible Coupling Submittal | 17.03 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 17.03 | Download |
Revit Europe - 17.03 | Download |
Revit UK - 17.03 | Download |
Revit ANZ - 17.03 | Download | AutoCAD 3D | Downloads |
AutoCAD - 17.03 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.03 | Download |