Style 750 Reducing Coupling
- Replaces two couplings and a reducing fitting
- Sizes from 2 – 10″ | DN50 – DN250
- Pressures up to 500 psi | 3447 kPa | 34 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 750 Reducing Coupling Submittal | 06.08 |
|
|
Field Installation Handbook | I-100 |
|
|
DNV Type Approval - Style 920, 920N |
|
||
DNV Type Approval - Style 07 |
|
||
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 06.08 | Download |
Revit Europe - 06.08 | Download |
Revit UK - 06.08 | Download |
Revit ANZ - 06.08 | Download | AutoCAD 3D | Downloads |
AutoCAD - 06.08 | Download | AutoCAD 2D | Downloads |
AutoCAD - 06.08 | Download |