Style 75 Flexible Coupling
- Lightweight coupling for moderate pressures
- Sizes from 1 – 8″ | DN25 – DN200
- Pressures up to 500 psi | 3447 kPa | 34 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 75 Flexible Coupling Submittal | 06.05 |
|
|
DNV Type Approval - Style 920, 920N |
|
||
Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 |
|
|
DNV Type Approval - Style 07 |
|
||
ABS Type Approval - Grooved End Fittings |
|
||
Field Installation Handbook | I-100 |
|
|
BV Type Approval - Vic-Press™ |
|
||
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
|
RMRS Type Approval - Style 489, 475, 77DX |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 06.05 | Download |
Revit EU - 06.05 | Download |
Revit UK - 06.05 | Download |
Revit ANZ - 06.05 | Download | AutoCAD 3D | Downloads |
AutoCAD - 06.05 | Download | AutoCAD 2D | Downloads |
AutoCAD - 06.05 | Download |