Style 744 FireLock™ Flange Adapter
- ANSI Class 125 and 150 flanges
- Sizes 2 – 8″ | 50 – 200 mm
- Pressures up to 175 psi | 1207 kPa | 12 bar
- Regional availability, contact Victaulic for details
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Style 744 Flange Adapter Submittal | 10.04 |
|
|
Field Installation Handbook | I-100 |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.04 | Download |
Revit EU - 10.04 | Download |
Revit UK - 10.04 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.04 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.04 | Download |