Style 72 Outlet Coupling
- Joining device to provide an integral reducing outlet
- Sizes from 1½ – 6″ | DN40 – DN150
- Pressures up to 500 psi | 3447 kPa | 34 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 72 Outlet Coupling Submittal | 06.10 |
|
|
Field Installation Handbook | I-100 |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 06.10 | Download |
Revit Europe - 06.10 | Download |
Revit UK - 06.10 | Download |
Revit ANZ - 06.10 | Download | AutoCAD 3D | Downloads |
AutoCAD - 06.10 | Download | AutoCAD 2D | Downloads |
AutoCAD - 06.10 | Download |