Style 489 Stainless Steel Type 316 Rigid Coupling
- Greatly reduces linear or angular movement and is useful for valve connections where rigidity is required
- Sizes from 1½ – 12″ | DN40 – DN300
- Pressures up to 600 psi | 4137 kPa | 41 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 489 Stainless Steel Rigid Coupling Submittal | 17.25 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit Europe - 17.25 | Download |
Revit UK - 17.25 | Download |
Revit ANZ - 17.25 | Download | AutoCAD 3D | Downloads |
AutoCAD - 17.25 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.25 | Download |