Style 441 Flange Adapter for Stainless Steel
- ANSI Class 150
- Constructed from Grade CF8M stainless steel for externally corrosive environments
- Sizes from 2 – 6″ | DN50 – DN150
- Pressures up to 275 psi | 1896 kPa | 19 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 441 Flange Adapter for Stainless Steel Submittal | 17.27 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 17.27 | Download |
Revit UK - 17.27 | Download |
Revit ANZ - 17.27 | Download | AutoCAD 3D | Downloads |
AutoCAD - 17.27 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.27 | Download |