Style 44 Vic-Ring Traditional Grooved Coupling
- Provided with a variety of ring options to maintain full pipe wall thickness for abrasive systems
- Sizes from 4 – 60″ | DN100 – DN1500
- Pressures up to 175 psi | 1207 kPa | 12 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Vic-Ring Style 44 Coupling Submittal | 16.05 |
|
|
Vic-Ring Style 22, 31, 41, and 44 Installation Instructions | I-6000 |
|
|
Vic-Ring Shouldered Joint Check Sheet |
|
||
Vic-Ring System Design Data | 16.01 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 16.05 | Download | AutoCAD 3D | Downloads |
AutoCAD - 16.05 | Download | AutoCAD 2D | Downloads |
AutoCAD - 16.05 | Download |