Style 229S Non-Restrained Flexible Coupling for FRP
- Designed for FRP odor control piping systems
- Can be installed in any weather
- No curing time required
- Sizes from 6 – 54″ | DN150 – DN1350
- Pressures up to 25 psi | 172 kPa | 1.7 bar
Browse manuals and submittal forms.
Revit | Downloads |
---|---|
Revit US/GLOBAL - 60.16 | Download |
AutoCAD 3D | Downloads |
AutoCAD - 60.16 | Download |
AutoCAD 2D | Downloads |
AutoCAD - 60.16 | Download |