Style 155P Expansion Joint for OGS Potable Water Piping Systems
- For use on stainless steel and galvanized carbon steel potable water piping systems only
- Utilizes Grade P gasket material for improved resistance to typical potable water disinfectants
- Sizes from 2 – 12” | DN50 – DN300
- Maximum working pressure equal to either the pressure rating of the couplings used in the expansion joint assembly or the couplings used to connect the grooved ends to the system piping, whichever is lower
- Operating temperature: +0˚F to +180˚F | -18˚C to +82˚C
- Allows for linear/axial expansion and compression within a potable water piping system
- Regional availability, contact Victaulic for details