Style 155 Expansion Joint
- Combination of couplings and short nipples, joined in tandem to provide increased expansion
- Style 155 grooved expansion joints are rated to the working pressure of the coupling used
- Sizes from ¾ – 12″ | DN20 – DN300
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 155 Expansion Joint Submittal | 09.05 |
|
|
Calculating and Accommodating Thermal Movement in Piping Sytems Design Data | 26.02 |
|
|
Style 155 Expansion Joint Data Sheet | 09.13 |
|
|
In-line Expansion Joint Installation Design Data | 09.06 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 09.05 | Download |
Revit EU - 09.05 | Download |
Revit UK - 09.05 | Download |
Revit ANZ - 09.05 | Download | AutoCAD 2D | Downloads |
AutoCAD - 09.05 | Download |